IESNA:LM-63-2002
[TEST]P949015
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18472
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3708.1 3710 3702.2 3685.6 3588.9 3488.2 3471.6 3551.7 3737.4 3984.6
4283.6 4627.5 4990 5254.8 5458.1 5659.3 5843 5953.4 5991.6 5950.5
5743.4 5371.1 4895.2 4140.9 3040.7 1770.5 1374.8 1257.5 1117.8 910.7
699.6 543.3 407.4 255 145.6 58.6 0
3708.1 3692.4 3684.6 3673.9 3580.1 3477.5 3462.8 3535.1 3713.9 3969
4260.1 4592.4 4954.9 5228.4 5423.9 5629 5810.8 5928 5982.8 5933.9
5711.1 5346.7 4863 4076.4 2945 1714.8 1359.1 1245.8 1104.1 895
690.8 536.4 387.9 245.3 141.7 56.7 0
3708.1 3703.2 3699.3 3688.5 3614.3 3515.6 3484.3 3543.9 3700.3 3939.7
4223 4541.5 4901.1 5217.7 5436.6 5639.8 5853.8 5999.4 6090.2 6082.4
5931.9 5597.8 5139.5 4426.2 3373.9 1995.2 1383.6 1256.5 1139.3 977.1
788.5 586.3 433.8 283.4 154.4 70.4 0
3708.1 3699.3 3694.4 3703.2 3652.4 3567.4 3529.3 3559.6 3669 3860.5
4115.5 4399.9 4729.1 5084.8 5369.1 5594.9 5811.8 6000.3 6112.7 6165.5
6106.8 5901.7 5536.2 4895.2 3929.9 2514.1 1423.6 1181.3 1074.8 947.8
812.9 675.2 522.7 348.8 199.3 88.9 0
3708.1 3704.2 3707.1 3726.6 3716.9 3671.9 3616.2 3610.4 3660.2 3774.5
3950.4 4177.1 4448.7 4761.4 5102.4 5418 5663.2 5876.3 6064.8 6203.6
6242.7 6156.7 5942.7 5593.9 4911.9 3702.2 2060.7 1045.5 822.7 692.8
564.8 455.3 354.7 250.1 135.8 49.8 0
3708.1 3710 3720.8 3747.2 3772.6 3772.6 3746.2 3721.8 3725.7 3773.5
3868.3 4016.8 4217.1 4453.6 4718.4 5054.5 5412.1 5714.1 5889 5971
6024.8 6051.2 6042.4 6031.6 5927.1 5311.5 3976.8 2215.1 1007.4 646.8
509.1 394.7 288.2 198.4 114.3 42 0
3708.1 3712 3732.5 3763.8 3808.7 3848.8 3876.1 3897.6 3895.7 3932.8
3995.3 4091.1 4224 4376.4 4563 4790.7 5049.6 5334 5590 5802
6016 6256.3 6496.7 6746.8 7056.6 7230.5 6694.1 5295.9 3421.8 1718.7
824.7 507.1 343.9 223.8 128 44.9 0
3708.1 3714.9 3743.3 3788.2 3837.1 3885.9 3944.5 4011 4091.1 4193.7
4324.6 4475.1 4637.3 4817.1 5031.1 5292.9 5589 5915.3 6271 6656
7100.6 7586.2 8129.4 8669.8 9275.6 9980.1 10667 10840.9 10209.7 8709.8
6474.2 4106.7 2394.9 1323 584.3 140.7 0
3708.1 3724.7 3758.9 3810.7 3861.5 3907.4 3963.1 4039.3 4128.2 4263.1
4440.9 4645.1 4887.4 5186.4 5549.9 6000.3 6522.1 7126 7776.7 8441.1
9196.4 9913.6 10759.8 11619.6 12651.4 13665.7 14955.4 16337 17436.3 17321
15242.7 11486.7 7260.8 2909.8 531.5 117.3 0
3708.1 3723.7 3765.7 3814.6 3865.4 3920.1 3977.8 4054.9 4147.8 4281.6
4445.8 4643.2 4876.7 5176.7 5548.9 6021.8 6563.2 7217.8 7940.9 8681.5
9459.3 10253.6 11104.7 12032.9 13023.7 14056.5 15229 16503.1 17748 17967.8
15894.4 11601.1 6581.7 1713.8 365.4 108.5 0
3708.1 3722.7 3756 3821.4 3875.2 3934.8 3983.6 4054.9 4152.7 4269.9
4411.6 4572.8 4756.5 5008.6 5339.8 5740.4 6225.1 6821.1 7500.2 8240.8
8985.4 9748.5 10537 11378.3 12296.8 13199.6 14140.5 14964.2 15590.5 15142.1
13050.1 8993.2 3914.2 755.3 227.7 75.2 0
3708.1 3718.8 3763.8 3820.4 3872.2 3924 3972.9 4029.5 4108.7 4193.7
4294.3 4392 4489.8 4621.7 4815.1 5071.1 5378.9 5792.2 6278.8 6829.9
7429.8 8050.3 8660 9279.5 9923.4 10526.3 11131.1 11679.2 11795.5 10773.5
8687.4 5969.1 2547.3 507.1 152.4 42 0
3708.1 3718.8 3756 3798.9 3841.9 3868.3 3894.7 3917.2 3937.7 3962.1
3969.9 3943.6 3893.7 3841 3803.8 3801.9 3854.6 4005.1 4249.4 4557.2
4921.6 5323.2 5727.7 6130.3 6521.1 6846.5 7040 7148.4 6872.9 5781.5
4239.6 2621.5 1045.5 297 109.4 27.4 0
3708.1 3705.1 3713.9 3726.6 3718.8 3667 3586.9 3466.7 3308.4 3099.3
2837.5 2532.6 2229.7 1976.7 1775.4 1609.3 1481.3 1399.2 1357.2 1347.4
1373.8 1426.6 1477.4 1527.2 1550.7 1512.5 1395.3 1208.7 923.4 655.6
476.8 345.9 252.1 176.9 106.5 28.3 0
3708.1 3683.7 3653.4 3593.8 3486.3 3307.5 3068.1 2764.2 2424.2 2115.4
1862.3 1642.5 1439.3 1288.8 1206.7 1168.6 1142.2 1110 1075.8 1043.5
1005.4 953.6 893.1 839.3 787.5 735.8 684.9 630.2 565.7 492.5
417.2 343.9 265.8 182.7 99.7 22.5 0
3708.1 3659.2 3570.3 3419.8 3185.3 2852.1 2486.7 2138.9 1882.9 1665
1479.3 1374.8 1314.2 1261.4 1206.7 1160.8 1136.4 1127.6 1111 1073.8
1020.1 966.3 911.6 858.9 801.2 744.5 686.9 625.3 565.7 500.3
430.9 353.7 265.8 172 87.9 18.6 0
3708.1 3643.6 3494.1 3248.8 2889.3 2450.6 2079.3 1822.3 1617.1 1489.1
1428.5 1372.8 1314.2 1251.7 1194 1158.8 1148.1 1142.2 1128.5 1084.6
983 925.3 873.5 823.7 777.8 734.8 682 623.4 560.9 490.5
414.3 332.2 246.2 166.1 88.9 24.4 0
3708.1 3618.2 3410.1 3071 2605.9 2148.6 1856.5 1640.5 1523.3 1472.5
1409 1347.4 1305.4 1260.5 1198.9 1159.8 1142.2 1118.8 1015.2 971.2
956.6 950.7 934.1 907.7 867.7 814.9 740.6 671.3 595.1 518.8
440.7 362.5 281.4 199.3 117.3 40.1 0
3708.1 3611.3 3357.3 2936.2 2407.6 1994.3 1733.4 1566.3 1516.5 1458.8
1388.5 1340.6 1310.3 1270.2 1196.9 1147.1 1108 1000.5 963.4 947.8
935.1 932.1 920.4 889.2 835.4 771.9 703.5 629.2 552.1 482.7
415.3 348.8 285.3 220.8 221.8 168.1 0
3708.1 3585 3283 2807.2 2257.1 1901.4 1659.1 1551.6 1515.5 1450
1382.6 1339.6 1314.2 1274.1 1188.1 1112.9 1014.2 937 912.6 890.1
875.5 866.7 826.6 781.7 730.9 680.1 620.5 562.8 499.3 434.8
374.2 311.7 253.1 304.9 273.6 91.8 0
3708.1 3577.1 3256.7 2761.3 2195.5 1827.2 1610.3 1545.8 1512.5 1449
1382.6 1342.5 1324 1286.8 1182.3 1071.9 942.9 889.2 855 827.6
813.9 783.6 732.8 685.9 638 584.3 537.4 490.5 440.7 395.7
373.3 295.1 245.3 339.1 156.3 39.1 0
3708.1 3589.8 3276.2 2767.1 2209.2 1851.6 1619 1549.7 1522.3 1459.8
1388.5 1350.3 1330.8 1297.6 1196 1072.9 940.9 887.2 851.1 822.7
807.1 777.8 727.9 684 635.1 583.3 531.5 484.6 438.7 384
336.1 276.5 245.3 340 134.8 33.2 0
